In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:50
La solution d’éclairage à LED complète Mercmaster 3e génération offre aux environnements industriels difficiles et dangereux un luminaire configurable, conçu pour faire face aux tâches les plus exigeantes et répondre aux besoins de zone.
Whether you’re installing one connection or one thousand, save time and labor with TMC2X.
1:46
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
2:20
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40
Ellen Helm demonstrates how the Rigmaster LED luminaire helps customers solve challenges like lighting up a drilling rig.
4:09